Built-in amplifier photoelectric sensors

PZ-G series

Catalogs View Catalog

Connector Cable M12 Straight 2-m PUR OP-88075

OP-88075 - Connector Cable M12 Straight 2-m PUR

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • UL Listing(c/us)

Specifications

Model

OP-88075

Overview

This is a relay connector cable with M12 on both ends. This connector cable is made of polyurethane (PUR), which has excellent oil resistance.

Applicable product

M12 connector sensor

Cable end

M12 straight connector - M12 straight connector

Length

2 m 6.56'

Material

Cable: Polyurethane (PUR)

Weight

Approx. 80 g

Data Sheet (PDF) Other Models