* Download CAD file or product manual for larger image/text and more detail.

Wiring Diagram

IG-1000 IO circuit

*1 The brown, blue, and light blue cables are not provided in a
IG-1050/IG-1550 unit (expansion unit).
The power is supplied to the expansion unit from the IG-1000/
IG-1500 unit (main unit).
*2 For an analogue output, OFF (not used), 0 to 5 V, ±5 V, 1 to 5 V, or 4
to 20 mA can be selected.
*3 For an external input, bank A input, bank B input, laser emission
stop input, or OFF (not used) can also be selected.
For external input 4, gain input can also be selected.
For details, refer to the User’s Manual.