Digital Display Compact Laser Thrubeam SensorLX2 series

LX2-11

Sensor Head

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

LX2-11

Display range

0 to 300 mm 11.81"

Repeatability

5 µm (2 Mil)*1

Minimum detectable object

Opaque object with a 0.05 mm (2.0 Mil) dia.

Environmental resistance

Ambient light

Incandescent lamp: 5,000 lux, Fluorescent lamp:, 5,000 lux

Ambient temperature

0 to +50 °C 32 to 122 °F (No condensation)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Material

Zinc die-cast

Weight

Transmitter: Approx. 90 g, Receiver: Approx. 70 g
(including 2-m 6.6' cable)

*1 Resolution obtained when the number of measurements to average is set to 64.

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors