Digital Display Compact Laser Thrubeam Sensor
LX2 series
Recommended Replaceable Products: Thrubeam Type Laser Detection Sensor - IB series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head LX2-110
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LX2-110 | |||
Display range | 0 to 300 mm 0" to 11.81", 300 to 2,000 mm 11.81" to 78.74" | |||
Repeatability | 5 µm *1(0 to 300 mm)*2 | |||
Minimum detectable object | Opaque object with a 8 µm dia. (0 to 300 mm), Opaque object with a 8 to 50 µm dia. (300 to 2,000 mm) | |||
Environmental resistance | Ambient light | Incandescent lamp: 5,000 lux, Fluorescent lamp: 10,000 lux | ||
Ambient temperature | 0 to +40 °C 32 to 104 °F (No condensation) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | PBT | |||
Weight | Transmitter: Approx. 55 g, Receiver: Approx. 60 g | |||
*1 Data obtained at a 20 C (68°F) ambient temperature, with half of the laser beam interrupted. |