Digital Display Compact Laser Thrubeam SensorLX2 series

LX2-70

Amplifier Unit

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

LX2-70

Output

Control output

NPN open collector: 100 mA max. (40 V max.)×2

Response time

0.5 ms (PT-A170)

Analog output

Output voltage

1 to 5 VDC

Impedance

100 Ω

Analog output voltage

Response frequency

1kHz (-3dB)

Temperature characteristics

0.1% of F.S.*1

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple 10 % or less

Current consumption

100 mA or less*2

Environmental resistance

Ambient temperature

0 to +50 °C 32 to 122 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Weight

Approx. 200 g

*1 Typical values when the sensor head has been connected. When the LX2-110W is connected, this is 0.2% of F.S./℃.
*2 LX2-110W, When connected, this is 110 mA or below.

  • For Beginners Sensor Basics Understanding fundamental - Introduction Guide to Sensors
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Sensors