Inductive Proximity Sensor
ER series
Environment-Resistant All-Metal Type Inductive Proximity Sensor ER series
ER-GR08x
Detection Area Diagram (Typical Example)
Detectable object: Iron
Detectable object: Aluminum
Variation of Detecting Distance According to the Size and Material of the Detectable Object (Typical Example)
Effect of Thickness and Material of Detectable Object (Typical Example)
The detecting distance varies according to the detectable object material, size, and thickness. The detecting distance can be checked using a detectable object by multiplying the detecting distance Y (mm inch) in the “Variation of detecting distance according to the size and material of the detectable object” characteristic diagram by the coefficient in the following characteristic diagram.
ER-GR12x
Detection Area Diagram (Typical Example)
Detectable object: Iron
Detectable object: Aluminum
Variation of Detecting Distance According to the Size and Material of the Detectable Object (Typical Example)
Effect of Thickness and Material of Detectable Object (Typical Example)
The detecting distance varies according to the detectable object material, size, and thickness. The detecting distance can be checked using a detectable object by multiplying the detecting distance Y (mm inch) in the “Variation of detecting distance according to the size and material of the detectable object” characteristic diagram by the coefficient in the following characteristic diagram.
ER-GR18x
Detection Area Diagram (Typical Example)
Detectable object: Iron
Detectable object: Aluminum
Variation of Detecting Distance According to the Size and Material of the Detectable Object (Typical Example)
Effect of Thickness and Material of Detectable Object (Typical Example)
The detecting distance varies according to the detectable object material, size, and thickness. The detecting distance can be checked using a detectable object by multiplying the detecting distance Y (mm inch) in the “Variation of detecting distance according to the size and material of the detectable object” characteristic diagram by the coefficient in the following characteristic diagram.
Quick-Swap Bracket
The detecting distance decreases when using the Quick-Swap Bracket. The detecting distance also changes with flush installations depending on the material of the surrounding metal. Use the following factors multiplied by the detecting distance in the specifications as a guide.
How To Read Detection Area Diagrams
The following shows the position of the ON point when the standard detectable object (specified in the specifications) is moved parallel to the sensor in the direction of the arrow.