Inductive Proximity Sensor
ER series
Compact All-Metal Type Inductive Proximity Sensor ER series
ER-M045x/ER-M05x
Detection Area Diagram (Typical Example)
Detectable object: Iron
Detectable object: Aluminum
Variation of Detecting Distance According to the Size and Material of the Detectable Object (Typical Example)
Effect of Thickness and Material of Detectable Object (Typical Example)
The detecting distance varies according to the detectable object material, size, and thickness. The detecting distance can be checked using a detectable object by multiplying the detecting distance Y (mm inch) in the “Variation of detecting distance according to the size and material of the detectable object” characteristic diagram by the coefficient in the following characteristic diagram.
ER-M08Lx
Detection Area Diagram (Typical Example)
Detectable object: Iron
Detectable object: Aluminum
Variation of Detecting Distance According to the Size and Material of the Detectable Object (Typical Example)
Effect of Thickness and Material of Detectable Object (Typical Example)
The detecting distance varies according to the detectable object material, size, and thickness. The detecting distance can be checked using a detectable object by multiplying the detecting distance Y (mm inch) in the “Variation of detecting distance according to the size and material of the detectable object” characteristic diagram by the coefficient in the following characteristic diagram.
ER-M08Fx
Detection Area Diagram (Typical Example)
Detectable object: Iron
Detectable object: Aluminum
Variation of Detecting Distance According to the Size and Material of the Detectable Object (Typical Example)
Effect of Thickness and Material of Detectable Object (Typical Example)
The detecting distance varies according to the detectable object material, size, and thickness. The detecting distance can be checked using a detectable object by multiplying the detecting distance Y (mm inch) in the “Variation of detecting distance according to the size and material of the detectable object” characteristic diagram by the coefficient in the following characteristic diagram.
ER-M18Fx
Detection Area Diagram (Typical Example)
Detectable object: Iron
Detectable object: Aluminum
Variation of Detecting Distance According to the Size and Material of the Detectable Object (Typical Example)
Effect of Thickness and Material of Detectable Object (Typical Example)
The detecting distance varies according to the detectable object material, size, and thickness. The detecting distance can be checked using a detectable object by multiplying the detecting distance Y (mm inch) in the “Variation of detecting distance according to the size and material of the detectable object” characteristic diagram by the coefficient in the following characteristic diagram.
How To Read Detection Area Diagrams
The following shows the position of the ON point when the standard detectable object (specified in the specifications) is moved parallel to the sensor in the direction of the arrow.