I/O Circuit Connection diagram

* Download CAD file or product manual for larger image/text and more detail.

Connection to built-in DC power supply type PLC
(externally connected power supply

EV-108M IO circuit

Connection to built-in DC power supply type PLC
(internally connected power supply

EV-108M IO circuit

Connection to PLC having no internal DC power supply

EV-108M IO circuit

For connections indicated by the dotted lines,
reverse brown and blue sensor wires

EV-108M IO circuit

Series connection

EV-112MSO(2062) IO circuit

Up to 3 proximity sensors can beconnected in Series. For this, thesupply voltage must be within therange of 85 to 240 VAC. If sensoroperation is unstable, connectresistors with a resistance of 500 kWto 10 MW parallel to the sensor inorder to balance the supply voltage.

EV Series
DC 2-wire type

EV-108M IO circuit

* Load can also be connected between blue wire and negative terminal of power supply.
The M8 sensor does not contain short-circuit protection or a current detection circuit.
1 and 4 in the circuit diagram shows the pin number of the connector type.