High-performance Compact Static EliminatorSJ-M series

SJ-U2

AC Adapter

SPECIFICATIONS

Select Language

Model

SJ-U2

Rating

Rating input

100 to 240 VAC (50/60 Hz)

Rated output

24 VDC 2.65 A

Environmental resistance

Ambient temperature

0 to +35 °C 32 to 95 °F

Relative humidity

20 to 80 % RH (No condensation)

Weight

Approx. 250 g

  • KEYENCE Information Network - Ionizing Static Eliminators

STATIC ELECTRICITY Knowledge

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Static Eliminators / Ionizers