Static Control
- Multi-Sensor Ionizer SJ-F700 series
- High-Accuracy High-Speed Sensing Ionizer SJ-Q series
- Energy-Saving High-Speed Sensing Ionizer SJ-E series
- Air-Free High Speed Sensing Ionizer SJ-H series
- Compact Nozzle Static Eliminator SJ-LM series
- Ultra-durable, High-power Static Elimination Gun SJ-LG series
- Compact Fan Static Eliminator SJ-LF series
- High-Performance Micro Static Eliminators SJ-M series
- High-Accuracy Inline Electrostatic Sensor SK series
- Electrostatic Sensor SK-H series
Types of Static Eliminators
Each type of static eliminator is built to solve a specific kind of static problem. Bar-type ionizers are designed for full-width coverage. Blower-type ionizers work without external air. Nozzle-style ionizers are compact, flexible tools that deliver focused ionization. Gun-style ionizers provide manual control for users.
What is a Static Eliminator?
In high-precision manufacturing environments, static electricity creates real problems: film curl, dust attraction, misaligned components, and circuit damage. Static eliminator devices address this by restoring charge balance. They emit ionized air, carrying both positive and negative ions, which neutralizes the surface charge on materials, tooling, or nearby equipment, preventing particles from clinging to components and reducing the risk of electrostatic discharge (ESD).
The effectiveness of these static removal devices depends on configuration, placement, and how well the design fits the use case. Different designs exist to handle everything from wide sheet processing to targeted static control near robotic arms or feeders.
We’re here to provide you with more details.
Reach out today!
Key Types: Bars, Blowers, Guns & Nozzles
Each category of static eliminator is built to solve a specific kind of static problem.
Bar-type ionizers are designed for full-width coverage. They mount above conveyors, sheet lines, or panel transfer areas and provide steady ion flow across broad surfaces. They’re common in flat-panel production or film handling, where static tends to build uniformly.
Blower-type ionizers work without external air. They use internal fans to push ionized air into open workspaces. These static eliminator devices are often found at inspection tables, assembly benches, or packaging stations, anywhere static needs to be controlled in an open, low-turbulence zone. For teams comparing bar vs blower static eliminators, the decision typically comes down to coverage width versus airflow control.
Nozzle-style ionizers are compact, flexible tools used near sensors, cameras, or tooling heads that deliver focused, directional ionization. Adjustable angles and low-profile designs make them ideal for tight spaces where static builds quickly and needs to be neutralized on the fly.
Gun-style ionizers provide manual control. Operators use them to neutralize static before handling delicate parts, applying labels, or moving trays because they are fast, effective, and portable.
Discover more about this product.
Click here to book your demo.
Ionizing Radiation System and Corona Discharge System
Static removal devices can be divided into two types of technology, ionizing radiation systems and discharge systems.
For static removal devices that use ionizing radiation technology, options include the "Soft X-ray system" or the "Ultraviolet ray system."
Corona discharge static removal devices produce a corona discharge by concentrating the electrical field with needle-shaped electrodes. This neutralizes static electricity with ionized air and is a mechanism that removes static.
The corona discharge system is divided into the "self-discharge system" and the "voltage application system".
Corona discharge static removal devices, which particularly use safe and stabilized high static removal capabilities, are often used in sites that require high-accuracy static removal.
Choosing the Right Eliminator for Your Industry
Some applications need full coverage, while others need precision. Semiconductor lines often require nozzle- or gun-style devices to deal with tight layouts, robotic handling, and component sensitivity. LCD manufacturing leans toward bar-style ionizers for consistent surface control during panel transport.
In industries like food packaging, pharmaceuticals, and plastics, blower units support continuous static reduction across conveyor lines while minimizing air disruption. Selecting the right tool starts with identifying where charge accumulates and how that surface interacts with the line.
Maintenance and Efficiency Tips
Most modern static eliminators are built to run with minimal oversight; however, regular maintenance is what keeps them effective. Dust or residue on probes reduces ion output and throws off balance. Over time, that can reintroduce the very static that the system was meant to eliminate.
KEYENCE’s anti-static machines include ion level alarms, performance monitors, and tool-free cleaning features that make upkeep easier. For facilities without these features, manual checks matter. Watch for signs like dust attraction returning or longer charge decay times, both of which indicate it’s time to inspect the unit.
Keeping ion output consistent means cleaning probes, verifying airflow, and rechecking placement, and that’s how static problems stay off the line and the product.
Find the best static eliminator for your application by contacting KEYENCE today!
Contact us to learn more about how our advanced technology can help take your business to the next level.
Contact Us