HR-100 series
Model |
HR-100 |
HR-100B |
HR-101 |
HR-101B |
|||
Type |
Standard |
High resolution |
|||||
Interface |
Wired |
Wireless |
Wired |
Wireless |
|||
Light source |
Red LED |
||||||
Wireless |
Standard |
- |
Bluetooth version 2.1 |
- |
Bluetooth version 2.1 |
||
Reading |
Supported |
2D |
QR, MicroQR, DataMatrix (ECC200) , PDF417, MicroPDF417, GS1 Composite (CC-A/CC-B/CC-C) , MaxiCode, AztecCode |
||||
Barcode |
CODE39, ITF, 2of5 (Industrial 2of5) , NW-7 (Codabar) , CODE128, GS1-128, GS1 DataBar, CODE93, JAN/EAN/UPC, MSI, Postal, CODE11, 2of5 |
||||||
Minimum |
2D |
0.169 mm 0.007" |
0.127 mm 0.005" |
||||
Barcode |
0.127 mm 0.005" |
0.076 mm 0.003" |
|||||
Reading |
2D |
15 to 180 mm 0.59" to 7.09" (Cell size = 0.254 mm 0.01") |
0 to 114 mm 4.49" (Cell size = 0.254 mm 0.01") |
||||
Barcode |
25 to 115 mm 0.98" to 4.53" (Narrow bar width = 0.127 mm 0.005") |
0 to 96 mm 3.78" (Narrow bar width = 0.127 mm 0.005") |
|||||
Rating |
Power voltage |
4.0 to 5.5 VDC |
- |
4.0 to 5.5 VDC |
- |
||
Current consumption |
Reading: 450 mA, Standby: 90 mA |
Reading: 450 mA, Standby: 90 mA |
|||||
Environmental resistance |
Ambient light |
Sunlight: 10000 lux, Fluorescent lamp: 2000 lux |
|||||
Ambient temperature |
0 to 50 °C 32 to 122 °F |
||||||
Relative humidity |
5 to 95 % RH (No condensation) |
||||||
Drop Resistance |
1.8 m 5.91' 50 times on concrete |
||||||
Operating time |
- |
Approx. 14 hours (when using HR-B1)*1 |
- |
Approx. 14 hours (when using HR-B1)*1 |
|||
Dimensions |
161 x 86 (head) x 71 mm (head) 6.34" x 3.39" x 2.80" |
||||||
Weight |
Approx. 150 g |
Approx. 225 g |
Approx. 150 g |
Approx. 225 g |
|||
*1 Typical example at 1 scan/s |
Model |
HR-1C3UN |
HR-1C3UC |
HR-1C5UC |
HR-1C3RC*1 |
HR-1C3RB*2 |
HR-1C3VC*1 |
|||
Type |
Straight |
Curled |
|||||||
Cable length |
Approx. 3 m 9.84' |
Approx. 5 m 16.4' |
Approx. 3 m 9.84' |
||||||
Interface |
USB |
RS-232C |
PS/2 keyboard |
||||||
Connector |
USB (type A) |
D-sub 9-pin (female) |
Mini-DIN 6-pin |
||||||
*1 Only for use with HR-100/101 (wired type) |
Downloads
For Your Support