Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Vision / Barcode Scanner
          4. Barcode Scanner
          5. 2D Code Reader (Fixed Type)
          6. Models
          7. Dedicated Communication Unit, USB Type

          2D Code Reader (Fixed Type)SR-600 series

          Dedicated Communication Unit, USB Type

          N-UB

          SPECIFICATIONS

          Select Language

          Model

          N-UB

          Interface

          USB-COM

          Code reader power supply

          5 VDC ±5% (650 mA)

          Terminal block

          Input

          Number of inputs

          2 inputs (IN1 and IN2)

          Input type

          Bidirectional voltage input

          Maximum rating

          26.4 VDC

          Minimum ON voltage

          15 VDC

          Maximum OFF current

          1 mA

          Output

          Number of outputs

          4 outputs (OUT1 to 4)

          Output type

          Photo MOS relay output

          Rated load

          30 VDC, 100 mA

          Leakage current when OFF

          0.1 mA or less

          Residual voltage when ON

          1 V or less

          Communicationspecifications

          Head port

          Number of inputs

          1 (12-pin, round connector)

          Supported communication standards

          RS-232C compliant

          Communication speed

          4,800, 9,600, 19,200, 38,400, 57,600, 115,200 bps

          Data bit length

          7 or 8 bits

          Stop bit length

          1 bit or 2 bits

          Parity check

          None, odd, even

          Communication specifications

          Communication standard

          Conforms to USB 2.0 Full Speed

          Connector

          1 (USB - type B)

          Communicationspecifications

          Output interface

          Total extension length

          5m or less

          Rating

          Power voltage

          24 VDC +10 %, -20 %

          Current consumption

          380 mA or less

          Environmental resistance

          Ambient temperature

          0 to +50 °C 32 to 122 °F (No freezing)

          Storage temperature

          -20 to +60 °C -4 to 140 °F (No freezing)

          Relative humidity

          35 to 85 % RH (No condensation)

          Operating environment

          No dust or corrosive gases present

          Vibration resistance

          10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

          Weight

          Approx. 155 g

          Barcode Scanner Library

          • KEYENCE TV Autofocus Code reader SR-1000
          • traceability solutions
          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Vision / Barcode Scanner