Ethernet compatible Compact 2D Code Reader

SR-650 series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: Setup software AutoID Network Navigator - SR-H8W

Setup software SR-H5W

SR-H5W - Setup software

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

SR-H5W*1

Operating System

Microsoft Windows 8 Professional or later 32 bit/64 bit (Except for Windows RT)
Microsoft Windows 7 Professional or later 32 bit/64 bit
Microsoft Windows VISTA Business/Ultimate SP2 or later 32 bit*2

CPU

2.0 GHz or faster

Memory capacity

1 GB (32bit) or 2 GB (64bit)

Display

Screen resolution: 1024 × 768 or better

Note

DVD-ROM drive: Required for installation

*1 .NET Framework 3.5 SP1 or above has been installed.
An internet connection is required when installing .NET 3.5 on Windows 8.
The Control Panel is used for executions when installing .NET 3.5 on Windows 8.
*2 Windows Vista is not supported with the SR-G100.

Data Sheet (PDF) Other Models