High Performance 2D Code Reader
SR-D100 series
Recommended Replaceable Products: AI-Powered Code Reader - SR-X series
Contact Us: 1-888-539-3623 Inquiry form
Fixed-type 2D Code Reader, High-resolution Type SR-D100H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-D100H | |||
Type | High-resolution type | |||
Internal memory | RAM | Max. saved images: 80 | ||
ROM | Max. saved images: 1000 | |||
Illumination | Light source | High-intensity red LED | ||
Reading | Supported codes | QR, MicroQR, DataMatrix (ECC200), GS1 DtaMatrix | ||
Focal distance | 85 mm 3.35" | |||
Cell size (focal position) | 0.063 mm 0.002" | |||
View range (focal position) | 13.5 × 8.6 mm 0.53" x 0.34" | |||
Serial communication | Communication standard | RS-232C compliant | ||
Communication speed | 9600, 19200, 38400, 57600, 115200 bps | |||
Supported protocols | Procedureless, MC protocol, SYSWAY, KVSTUDIO | |||
Ethernet | Communication standard | Complies with IEEE802.3/100Base-TX | ||
Protcol | TCP/IP, EtherNet/IP®, PROFINET, MC protocol, KVSTUDIO, FTP, BooTP | |||
Input terminals | Number of terminals | 2 | ||
Input format | Two-way voltage input | |||
Max. rating | 26.4 VDC | |||
Min. on voltage | 15 VDC | |||
Max. off voltage | 0.2 mA or less | |||
Output terminals | Number of terminals | 3 | ||
Output format | PhotoMOS relay | |||
Max. rating | 30 VDC | |||
Max. load current | 1-output max.: 50 mA, 3-output total: 100 mA | |||
OFF leak current | 0.1 mA max. | |||
ON residual voltage | 1 V max. | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 600 mA (SR-D100 Series standalone), 1,100 mA (with SR-DR15 attached), | |||
Environmental resistance | Enclosure rating | IP65 | ||
Ambient light | Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 57 Hz, Double amplitude 0.75 mm 0.030", 3 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 300 g (including diffuser plate) |