United States

Stable Detection

[TECHNOLOGY FOR STABLE DETECTION]

Our first-in-class automatic focus mechanism has evolved even further. Recent advancements have allowed this mechanism to become more compact and achieve higher accuracy. By combining the automatic focus drive unit with the lens case in the optimal manner, our mechanism is 40% more compact than conventional. Also, by improving the durability of the drive unit, this compact automatic focus mechanism can operate over a wider range than conventional mechanisms.

Low Optical Distortion

HP-QUAD* Lens

The newly developed lens contains 4 layers of glass that achieve low aberration with high light-gathering power. It captures bright, clear images with low distortion for stable detection.
*High Precision-Quad

Bright, uniform light is provided throughout the entire field of view.

Hi-R* illumination

Our pursuit of an even more efficient reflectors with less LED light intensity loss has resulted in outstanding brightness and uniformity.
*High Reflection