Fully Operational with Expanded Resources
Click for the latest on how KEYENCE is continuing to support our customers with quick delivery, off-site testing, virtual demos and more.

3D Inspection and Measurement SystemNo Data DropoutHigh Accuracy XYZQuick 3D Image Setup NEW Inline 3D Appearance and Dimension Inspection Image Processing System3D Vision Series

View Catalog

Extremely accurate 2D & 3D inspection and measurement over the entire field of view

Field of View
60 mm 2.36"
Repeatability
1 μm
Time Between Inspections
0.6 sec
A
Solder Level OK3.607 mm2 0.006 in2
B
Fillet Width NG0.982 mm 0.04"
C
Assembled Position NGX +1.524 mm 0.06"
Y -0.249 mm 0.01"
D
Assembled Height OK10.894 mm 0.43"

View Catalog

Hardware designed for high accuracy

A
9.44 megapixel CMOS image sensor for high-resolution images
B
In-head parallel processing that enables high-speed inline inspection
C
Large-diameter telecentric lens for high-accuracy full-scale inspection
D
4-transmitter RGB projector that imaging with no blind spots over the entire field of view

View Catalog

Stable inline 3D inspection for a variety of applications and industries

Coiled Wire 3D inspection and measurement

Solder Appearance Inspection

Crimp Dimension Inspection

Resin Molding Appearance Inspection

View catalog for more details.

SIGN IN

KEYENCE SITE REGISTRATION

* required

7 characters minimum, no spaces