Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Notice of Continued Operations (information related to COVID-19)
          Click for the latest on how KEYENCE is continuing to support our customers
          1. Home
          2. Products
          3. Vision / Barcode Scanner
          4. Vision Systems
          5. LED Lighting
          6. Lineup

          LED Lighting

          CA-D Series

          Ring Lights (Direct)

          CA-DR Series

          CA-DR Series

          Ring light illumination techniques

          The CA-DR Series includes flat horizontally arranged LEDs, which help provide uniform intensity across a target. Six different sizes and colors of light with optional diffuse and polarizing filters are available. Making the ring well suited to a wide variety of basic application and camera needs.

          Application

          Plastic bottle

          Ring light only

          Light is reflected circumferentially according to the target profile. The target surface condition can be clearly seen.

          Ring light + polarizing filter

          An image can be obtained without halation by using the polarizing plate.

          Lineup

          Lineup

          Dimensions

          Ring light intensity distribution (typical)

          The above image displays the relative brightness across a 10000 point grid for the CA-DR Series. Although the intensity varies with each model type, the associated illumination distance and relative brightness across the area are consistent. The brightest areas (shown in red) are considered 100% relative intensity and the dullest areas (shown in green) are considered 0% relative intensity. The images display the intensity differential across the area. By comparing the changes in the intensity differential for different lighting heights (LWD) the ideal lighting range can be realized with the relative brightest points being 100%.

          * The above data are representative examples. This is not a guarantee of the product quality.
          * LWD is the distance from the illumination to the inspection target.

          VISION LIBRARY

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          More Series In Vision Systems

          Types In Vision / Barcode Scanner

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          Callers from some carriers are experiencing difficulty reaching us. If you receive a busy tone, please try again or email us at the address below. E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Vision / Barcode Scanner