Side View Mirror OP-87895

OP-87895 - Side View Mirror

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Specifications

Model

OP-87895*1

Type

Right-angle mirror for High-resolution, Telecentric Macro Lens

Number included

1

Environmental resistance

Ambient temperature range

0 to 50 °C 32 to 122 °F

Weight

Approx. 120 g

*1 Fix the right-angle mirror in place separately from the lens. The mirror cannot be fixed to the lens. During use, ensure that there is some space between the right-angle mirror and the lens.
Differences will arise from factors such as the right-angle mirror's assembly accuracy. Install a tool that makes it possible to adjust the installation positions of the right-angle mirror and the camera separately.

Data Sheet (PDF) Other Models