Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          Notice of Continued Operations (information related to COVID-19)
          Click for the latest on how KEYENCE is continuing to support our customers
          1. Home
          2. Products
          3. Vision / Barcode Scanner
          4. Vision Systems
          5. Lenses (for Machine Vision)
          6. Lineup

          Lenses (for Machine Vision)

          CA-L Series

          Ultra High-Resolution, Low-Distortion Lens Supporting 4/3" Image Sensors

          CA-LHE Series

          High-resolution design

          Even though these lenses support full-size C-mounts, they guarantee a resolution of 160 cycles/mm at the center of the lens, which enables the capturing of images with higher contrast. These lenses bring out the full capabilities of 4/3", 21 megapixel cameras.

          4/3" image dedicated design

          Even though these lenses support 4/3" images, they attain a TV distortion of 0.02% (CA-LHE16). What’s more, even though they have a minimum WD of 0.1 m 0.3' (CA-LHE12 and CA-LHE16), they reduce aberrations over a wide range all the way to nearly infinite far image capture.

          Wide-band multi-coating

          Using wide-band multi-coating reduces the occurrences of ghosting and flares while also enabling highly-efficient transmission over a wide wavelength band from visible light to near-infrared.

          Specifications

          Ultra High Resolution, Low Distortion Lens Supporting 4/3" Images

          Model

          CA-LHE12

          CA-LHE16

          CA-LHE25

          CA-LHE35

          CA-LHE50

          Focal point

          12 mm 0.47"

          16 mm 0.63"

          25 mm 0.98"

          35 mm 1.38"

          50 mm 1.97"

          F-stop range (aperture)

          F2.0 to F22

          F2.0 to F16

          F2.0 to F22

          Minimum WD

          0.1 m 0.3'

          0.15 m 0.5'

          0.2 m 0.7'

          0.3 m 1.0'

          Mount

          C-mount

          Filter size

          55 mm 2.17" P0.75

          40.5 mm 1.59" P0.5

          37.5 mm 1.48" P0.5

          Compatible image sensor size

          ø23 mm ø0.91"(full-size C-mount)

          TV distortion

          0.59 %

          0.02 %

          -0.57 %

          -0.17 %

          0.80 %

          Resolving power

          160 cycles/mm at center, 80 cycles/mm on periphery

          Ambient temperature/humidity range

          0 to +50 °C 32 to 122 °F, 35 to 80 % RH (No condensation)

          Lens coating

          WIDE BAND MULTI COATING

          Weight

          Approx. 270 g

          Approx. 250 g

          Approx. 260 g

          Approx. 210 g

          Approx. 220 g

          VISION LIBRARY

          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          More Series In Vision Systems

          Types In Vision / Barcode Scanner

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          Callers from some carriers are experiencing difficulty reaching us. If you receive a busy tone, please try again or email us at the address below. E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Vision / Barcode Scanner