Lenses (for Machine Vision)
CA-L series
Recommended Replaceable Products: High-resolution Low-distortion Lens 16 mm - CA-LH16
Contact Us: 1-888-539-3623 Inquiry form
Dedicated 16-mm Lens CA-LC16
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LC16 | |||
Focal point | 16 mm 0.63" | |||
F-stop range (aperture) | F1.4 to Close | |||
Minimum WD | 0.4 m 1.3'*1 | |||
Mount | C mount | |||
Filter size | 27.0 mm1.06" P0.5*2 | |||
Compatible image sensor size | 2/3" | |||
TV distortion | -0.6% (-0.2%)*3 | |||
Ambient temperature/humidity range | 0 to 50°C 32 to 122°F(32 to 122°F), 35% to 80% RH (No condensation) | |||
Close-up ring set | OP-51612 | |||
Polarizing filter | OP-54029 | |||
Protective filter | CA-LF27 | |||
Weight | Approx. 44 g | |||
*1 Without the use of close up rings. |