Color LCD MonitorCA-M series

CA-MN80

8.4-inch LCD Color Monitor (NTSC)

[Discontinued model]

This model has been discontinued.

To contact us:

SPECIFICATIONS

Select Language

Model

CA-MN80

Display panel

Display color

a-Si, TFT active matrix method

262144

No. of dots

640 (W) x 480 (H) dots

Active display area

170.9 mm (W) x 128.2 mm (H) 67.283" x 5.047"

Structure

Panel-mount type, Only the front face is dust-proof andsplash-proof equivalent to IP65f.

Backlight

Duration

Approx. 50,000 hours on average (when installed in an upright position at 25 °C 77°F)

Input/Output

Input signal

NTSC composite signal (1.0Vp-p,75 Ω)

Connector

RCA pin jack (1 each for input and output)

Rating

Power voltage

24 VDC ±10 %

Current consumption.

1 A max.

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

35 to 85 % RH

Weight

Approx. 1,200 g

VISION LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Vision / Barcode Scanner