Fluorescent Lamp LightingCV-R/CA-R series
Inverter Fluorescent Light ɸ80 Ring Illumination (24 V)
Model | CV-R11*1 | |||
Lighting method | Inverted high-frequency lighting (25 to 35 KHz) | |||
Luminescent color of lamp | N-EX (daylight white color) | |||
Dimension of lamp | Outside diameter: ø80 mm ø3.15" | |||
Lamp life | Approx. 2,000 hours average*2 | |||
Model of replacement lamp | OP-25526 | |||
Rating | Power voltage | 24 VDC ±10 % | ||
Current consumption | 0.7 A | |||
Environmental resistance | Ambient temperature | +5 to +50 °C 41 to 122 °F | ||
Relative humidity | 35 to 90 % RH (No condensation) | |||
Weight | Illumination unit | Approx. 150 g | ||
Controller | Approx. 650 g | |||
*1 See the pages starting at page 803 for the CE-compliant models. |