Intuitive Vision System

CV-X series

21 Megapixel Area Camera

THERE IS NO SUBSTITUTION FOR RESOLUTION

THERE IS NO SUBSTITUTION FOR RESOLUTION

With 21 megapixel cameras able to capture images at 9 frames per second, inspections can be performed over a much larger field-of-view while still detecting fine details and maintaining the required production yield rates.

HIGH-ACCURACY inspection with a single camera

LCD screen inspection

High accuracy inspection with a single camera

Inspect a larger field of view

Inspection of IC printing on a tray

Inspect a larger field of view

With 21 megapixel image processing, inspection of a large field of view can be completed in a single capture while still maintaining the required resolution for the application.

Two-camera connection for processing 42 megapixels at once

Two-camera connection for processing 42 megapixels at once

4/3" CMOS sensor, C-mount lens support

A high sensitivity, compact 4/3" CMOS sensor is utilized for the 21 megapixel camera. This allows for the use of C-mount lenses which greatly improve installation flexibility compared to conventional large format cameras requiring F-mount lenses.

4/3" CMOS sensor, C-mount lens support

Advanced image processing tools and features of the CV-X Series

Various image optimization algorithms of the CV-X Series enable stable image capturing, even with varying environments or targets. Take full advantage of the 21 megapixel image by using these various features.

Advanced image processing tools and features of the XG-8000 Series

  • New Function: LumiTrax

VISION LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Vision Systems

Types In Vision / Barcode Scanner

Vision / Barcode Scanner