Sample cases of installing printing systems on packing and filling machines

PRINTING WITH A COMPACT BELT CONVEYER

  • PRINTING WITH A COMPACT BELT CONVEYER
  • A date-printing station can be set up easily by using the inkjet printer with a 1-m long belt conveyer.
    Because you don’t have to integrate the printer and conveyor, dates can be printed reliably once a minimum space is secured. Printing is possible on both the top and sides of products.
    The inkjet printer supports various products such as cartons (before/after assembly), bags (with/without contents), and bottles. Clear and reliable non-contact printing enables you to respond immediately to unexpected demand.

PRINTING WITH A PILLOW TYPE PACKAGING MACHINE

  • PRINTING WITH A PILLOW TYPE PACKAGING MACHINE
  • Date and lot numbers can be non-contact marked in-line, eliminating inconsistent printing, packaging damage, and product damage.
    Optimized printing algorithms allow for high-speed line tracking, enabling our printer to maintain excellent marks at practically any speed. Our inkjet printer tracks line-speed based on encoder input signals. This allows us to mark on lines that are moving very quickly or that have varying linespeeds. We offer proposals that allow the integration of our unit into already existing machines.

PRINTING ON MULTIPLE FILMS

  • PRINTING ON MULTIPLE FILMS
  • The CIJ head can be mounted on a moving platform so that one print head can be moved to mark a pallet of products as a group. Applications such as this are made easy by implementing our group marking function.
    We can offer a complete proposal including stop time for existing lines, print head traveling distance, and installation location.

Check!What is the secret to strong adhesion?

  • CONVENTIONAL INK STRONG ADHESIVE INK
  • KEYENCE offers a specialty ink that strongly adheres to materials that have been problematic in the past. Materials such as polyethylene films, where marks used to rub off, can now be permanently marked. There is a secret binder within the ink that was developed for this purpose specifically, enhancing the ability of KEYENCE to provide a lasting solution to challenging applications.

Conventional inks used for inkjet printing can be peeled off by tape. / Strong adhesive ink is securely affixed to the target.

PRINTING WHILE HEAT SEALING

  • PRINTING WHILE HEAT SEALING
  • Printing can take place at the same time as heat-sealing is performed to close a bag container. Traditional contact marking has damaged this type of packaging. Non-contact inkjet printing eliminates packaging damage while maintaining perfect marking.

PRINTING WITH A HOPPER LABELER

  • PRINTING WITH A HOPPER LABELER
  • The MK-U can be quickly and easily installed or relocated on a bottle labeling machine. With multiple orientations and high-speed capabilities, inkjet printing is the primary marking choice for this type of application. Our techs can provide application guidance as far as install locations, print timing, and mounting guidance.

PRINTING WITH A ROTARY PACKAGING MACHINE

  • PRINTING WITH A ROTARY PACKAGING MACHINE
  • MK-U printers can easily be mounted on rotary machines that fill pouch containers. By replacing conventional stamp marking with inkjet printing, failures such as rubbed print, chipped print, misprints, and packaging damage are eliminated. We can offer a complete proposal including where to install on your existing equipment, how to attach a guide, and when to trigger printing start signals.

Check!HOW DO I INSTALL THE HEAD?

  • Check! HOW DO I INSTALL THE HEAD?
  • How does your CIJ head attach and mount to existing machinery? KEYENCE’s MK-U series has a one-touch attachment developed for quick and easy mounting of the print head.
    The mounting plate is equipped with generic screw holes to provide simple attachment of the plate to surrounding structures. The MK-U head easily clips in and out of the mounting plate, being secured by tightening screws. This plate gives the user a flexible and stress-free approach to physical install.

PRINTING ON THE BOTTOM OF BOTTLES

  • PRINTING ON THE BOTTOM OF BOTTLES
  • When printing on the bottom of bottles or other containers, the print head must be mounted at an upward position.
    The MK-U maintenance functions are used to proactively clean the print head, preventing clogging and ensuring stable operation. We can offer a complete proposal with specifications that are perfect for your worksites according to product sizes, conveyor lengths, and height of existing working table.

PRINTING ON BEVERAGE CARTONS

  • PRINTING ON BEVERAGE CARTONS
  • The MK-U Series can be installed easily for printing on beverage cartons from the side. It was difficult to improve takt time with hot iron markers and stampers, but it is possible with an inkjet printer. The ink particle control function of the MK-U allows the print head to be mounted away from the marking surface yet still achieve perfect printed text. This type of non-contact marking allows for faster line speeds. The print head can be mounted 15 or 35 mm away from the target. Variable mounting distance coupled with an adjustable head cable makes installation for the MK-U simple.

PRINTING ON BULK MATERIALS

  • PRINTING ON BULK MATERIALS
  • Large and clear characters are printed on bulk materials.
    The MK-U Series provides clearer printing without chipping or blurring when compared to roller-type stamps.
    We can offer a complete proposal, from methods to integrate with existing equipment, to printing positions and timing.
    The MK-U is also ideal for this type of application because of its dust proof qualities indicated by the IP-55 rating it has been given. Fine particulate, such as those present in bulk materials, will not ingress into the printer due its the dust tight design.

PRINTING ON HIGH-SPEED LINES

  • PRINTING ON HIGH-SPEED LINES
  • KEYENCE’s MK-U6000 is an inkjet printer that is capable of marking at speeds double that of a conventional printer, without any detriment to marking quality.
    The MK-U Series uses a new charging control method when printing one or two lines. It automatically changes the order in which ink particles are placed according to the number of lines to be printed. This contributes to an improvement in productivity that could not be achieved with contact printing methods.

PRINTING ON DEFECTIVE CHIPS FOR WAFER TESTING

  • PRINTING ON DEFECTIVE CHIPS FOR WAFER TESTING
  • The printing head is mounted on a prober to print reject marks on defective chips. Conventionally, ink has been applied in a contact manner, however there have been some problems:

    • Expiration period of ink is short.
    • Running cost is large.
    • It is difficult to adjust contact pressure.
    • A large diameter ink particle can mark outside of the intended target.

    Non-contact inkjet printing alleviates these problems by more closely controlling the placement and size of ink particles used.

PRODUCT SWITCHING USING BARCODES

  • PRODUCT SWITCHING USING BARCODES
  • Easy changeover of products is now possible by simply scanning a preregistered barcode. Now one line can support multiple products without time consuming reprogramming of the marking unit.

PRINTING ON BOTH SIDES OF CARDBOARD BOXES

  • PRINTING ON BOTH SIDES OF CARDBOARD BOXES
  • Dual-side printing can be performed by the MK-U unit for products that require printing on multiple marking faces.
    Multiple marks can be controlled by a single program and consequently one marking command control unit. These settings streamline marking scenarios that used to be time consuming.

PRINTING OF PROCESS CONTROL NUMBERS ON WHEELS

  • PRINTING OF PROCESS CONTROL NUMBERS ON WHEELS
  • A lenient focal range makes marking on slightly rounded surfaces much simpler. The mark remains clear as it wraps around curved surfaces. The smaller print head is able to fit on lines where larger heads wouldn’t. This enables clear printing with minimized installation time.

Check!How is the support service?

  • Any easy-to-use, convenient equipment still requires support service for customers to feel secure about selecting and using the product. KEYENCE sells its products directly to customers, which allows for quick, accurate responses when assistance is needed. Call the Help Line to get in touch with our engineers, who can help with any trouble that you may encounter. Our professional mechanical engineers offer you manufacturer-direct support. Additionally, KEYENCE can ship all consumables, including ink, as well as the inkjet printer itself, on the day of your request. Be assured that you can contact us in case your stock runs out or there is a sudden increase in production.

  • support service
Download PDF

Return to CIJ Central Home Page