1. Home > 
  2. Basic Knowledge > 
  3. UV Laser Marking

UV Laser Marking

On this page, we explain marking examples and characteristics of UV laser markers, which are perfect for applications that require clear color marking or marking with minimal damage to products.


Applications

The wavelength of UV laser light is around one-third (355 nm) of that of standard wavelength lasers (1064 nm). The name “UV laser marker” comes from its wavelength being in the ultraviolet portion of the light spectrum.
Marking using these lasers is called "Cold Marking," which refers to how they can perform marking and processing with minimal heat damage due to their incredibly high absorption rate on a variety of materials. UV laser marking is ideal for applications that require high contrast or minimal product damage.

Light wavelength distribution map
Applications
A
Ultraviolet range
B
Visible range
C
Infrared range
  • Multicolor automotive relays
    Multicolor automotive relays
  • Earbuds
    Earbuds
  • Chemical bottles
    Chemical bottles
  • Copper lead frames
    Copper lead frames
  • Steel tools (scissors, etc.)
    Steel tools (scissors, etc.)
  • Food packaging film
    Food packaging film

Click for details


Mechanism and Characteristics of UV Lasers

The wavelength of a UV laser is one-third that of standard wavelength lasers, and thus UV lasers are also referred to as third-harmonic generation (THG) lasers. By passing a standard wavelength laser with a wavelength of 1064 nm through a non-linear crystal, the wavelength is reduced to 532 nm. This is further passed through another crystal, effectively reducing its wavelength to 355 nm.

Mechanism and Characteristics of UV Lasers
A
1064 nm standard wavelength
B
532 nm green wavelength
C
355 nm UV wavelength

Feature: High-contrast marking

Compared with standard wavelength lasers (IR/1064 nm) and green lasers (SHG/532 nm), UV lasers generally have a remarkably higher material absorption rate, which enables efficient absorption of emitted light by the marking surface. This means the power does not need to be increased to create highly visible marks.

Absorption rates for various resin materials
Absorption rates for various resin materials
* The values are for reference only and do not account for surface reflectivity.

Marking comparison

  • In-vehicle plastic part
    [Material: Natural Polyamide]

    Conventional model
    Conventional model
    MD-U
    MD-U
  • Plastic Tube
    [Material: Silicon]

    Conventional model
    Conventional model
    MD-U
    MD-U
  • Power switch cover
    [Material: Urea formaldehyde white]

    Conventional model
    Conventional model
    MD-U
    MD-U
  • Gas meter casing
    (with red marking surface)

    Conventional model
    Conventional model
    MD-U
    MD-U

Feature: Damage-free marking

Marking with UV lasers takes advantage of high absorption rates even with gold, silver, copper, and other materials with high reflectance, ensuring minimal heat damage. This minimizes soot and burrs while also preventing damage to the surface, so corrosion-resistant marking and processing is possible.

Light absorption rate for metal
Light absorption rate for metal

Marking on IC package

Standard wavelength laser
Standard wavelength laser
UV laser
MD-U
A
Sealing resin
B
Chip

The size of electronic parts has steadily decreased over the years, and the sealing resin has also become steadily thinner. With standard wavelength lasers, damage to internal components caused by energy being transmitted through the sealing resin has become a real concern. The high material absorption rate offered by UV lasers reduces the chance of that energy being transmitted to internal components.

Marking comparison

  • Marking with reduced thermal damage
    (silver-plated surface)

    Conventional model
    Conventional model
    MD-U
    MD-U
  • Cutting with reduced thermal damage
    (PCB)

    Conventional model
    Conventional model
    MD-U
    MD-U
  • Marking with reduced rear surface damage
    (transfusion bag film)

    Convention model (Left: Front, Right: Back)
    Convention model
    (Left: Front, Right: Back)
    MD-U (Left: Front, Right: Back)
    MD-U
    (Left: Front, Right: Back)
  • Marking with reduced engraving
    (IC package)

    Conventional model
    Conventional model
    MD-U
    MD-U

Click for details


Product Introduction

High-contrast and damage-free 3-Axis UV Laser Marker MD-U Series

High-contrast and damage-free3-Axis UV Laser MarkerMD-U Series

High-contrast and damage-free
The UV wavelength (355 nm) enables high-contrast and damage-free marking on most materials.
High-speed digital scanner
KEYENCE's proprietary digital scanners and optimized control enable more accurate, faster marking.
Multi-function built-in camera
The built-in camera enables automatic adjustment of the focal distance and reading of 2D codes.

Click for details

Download!

Feel free to contct us. 1-888-KEYENCE(1-888-539-3623)

Click here to contact us by website or to download materials

Back to top

Other Pages