[New Model]Streamline imaging and analysis with a single platform BZ-X800

AdvancedFunctions

Various analysis functions

Perform point-and-click 2D measurements

Measurement Module

A variety of 2D measurements can be made directly on the image simply by clicking the desired end points. Color information can also be quantified by viewing the RGB brightness values on a histogram.

[2 points]Measure the distance between two user-specified points on the screen.[Perpendicular line length]Measure the length of the perpendicular line drawn from a reference line.[Distance between parallel lines]Measure the distance between a reference line and a line parallel to the reference line (the shortest distance to the reference line).[Multi-point line length]Measure the length from the start to the end of a broken line.[Free-form shape area]Measure the area and brightness of a free-form shape.[2 centers]Measure the distance between the centers of two circles specified on the screen.[Circle area]Measure the area and brightness of a circle.[Angle 1]Measure the angle determined by a vertex and two points specified on the screen.[Angle 2]Measure the angle between two lines specified on the screen.[Count]Count the number of points specified on the image.[Radius]Measure the radius of a circle determined by three points specified on the screen.[Polygon area]Measure the area and brightness of a polygon.[Free-form line length]Measure the length from the start to the end of a free-form line.

Visualize fluorescent specimens in 3D

3D Module

After capturing images at different focal planes, these images can then be combined and displayed in 3D. Users can rotate, zoom in or out, and also analyze cross-sections of the 3D image to determine fluorescent signal localization.

Intuitive operation using a mouse

Rotation (Drag with the left mouse button) Zoom in/out (Mouse wheel) Sectional view (Drag with the right mouse button)

Advanced 3D analysis

[XY cross section / YZ cross section / XZ cross section][XY / YZ / XZ]

XYZ slicing

An image can be sliced at any XYZ position to check the sectional view.

Maximum projection

Pixels with the maximum brightness in the Z-axis are combined to display an image with a large depth-of-field.

Video saving function

By inputting an angle of rotation and step, 3D images can be saved and played back as a video. Since videos are saved in a standard format, no specialized software is required for playback, and they can be embedded within presentations and other documents.

For Your Support
Request demo
Price request
Trial unit request
Free sample testing

[New Model]Streamline imaging and analysis with a single platform BZ-X800

Catalog

Back to top

For details, please download the catalog.

Download