[New Model]Streamline imaging and analysis with a single platform BZ-X800

AdvancedFunctions

Publication-quality images without using a laser

Obtain a clear image without fluorescence blurring

Optical Sectioning

Optical sectioning allows any user to obtain images comparable to those captured on a laser confocal microscope, but in a fraction of the time and without the damaging effects of a laser. Additionally, operation is simple and intuitive, so even first time users can capture publication-quality images in seconds.

Please click the images below for an enlarged view:

Rat brain cells: Before

Zebrafish spinal cord: Before

Camellia leaf: Before

Rat brain cells

  1. Before

  2. After

Zebrafish spinal cord

  1. Before

  2. After

Camellia leaf: Before

  1. Before

  2. After

Sectioning algorithm

Excitation light is passed through an electronic light modulator and is projected in a grid pattern onto only the focused areas of a specimen. These focused sections are then combined to create a clear image that is free of out-of-focus fluorescence. Since this doesn't require the use of any lasers or high intensity illumination, damage to the sample is minimized.

For Your Support
Request demo
Price request
Trial unit request
Free sample testing

[New Model]Streamline imaging and analysis with a single platform BZ-X800

Catalog

Back to top

For details, please download the catalog.

Download