[New Model]Streamline imaging and analysis with a single platform BZ-X800

StandardFunctions

Effortless time-lapse imaging

Integrated darkroom also supports incubation chamber for time-lapse imaging

Optional small incubator available

This small, desktop incubation chamber mounts directly inside of the BZ-X and can control temperature and CO2 concentration for prolonged time-lapse imaging experiments. Even with its small size, the chamber is still able to house multi-well plates.

Time-lapse videos

Areas of interest will not drift outside the field-of-view

The capture position can be adjusted during time-lapse so that the area of interest remains focused within the field-of-view.

The target is about to move out of the viewing area

Readjust the X, Y, and Z capture position

Image capture resumes using the updated position

No out-of-focus images

The image with the best focus is automatically selected from those captured with the Z-stack function. Based on this information, the Z-stack range is adjusted automatically so that the target will not go out of range, allowing for fully-focused images to be captured throughout observation.

Individualized image capture settings

Multiple specimens, requiring different viewing conditions (e.g. exposure time, filter set, magnification, etc.), can be captured during the same time-lapse experiment, improving the efficiency of image capture.

For Your Support
Request demo
Price request
Trial unit request
Free sample testing

[New Model]Streamline imaging and analysis with a single platform BZ-X800

Catalog

Back to top

For details, please download the catalog.

Download