[New Model]Streamline imaging and analysis with a single platform BZ-X800

Basics of Microscopes

Fluorescence Observation

Tips for Selecting Appropriate Cameras

Cameras for microscopes have steadily and rapidly developed and various models are now available in the market. You need to select an appropriate camera according to your observation target and mode.

- Color CMOS
This type of camera has a CMOS sensor and is mainly suitable for capturing images under brightfield observation. They are characterized by relatively low prices and easy operation. Previously, CMOS sensors were rated as inferior to CCD sensors, but the performance has improved significantly in recent years. Now, some cameras even have high-sensitivity sCMOS sensors.
- Color CCD
In addition to brightfield observation, this camera is suitable for capturing high-quality fluorescence images. Most cameras are equipped with an infrared cut filter for capturing natural color, so they are not suitable for fluorescence observation in near-infrared wavelengths.
- Monochrome CCD
Unlike color CCDs, this type of camera has no color filter and thus does not reduce the received light, supporting high-sensitivity capture of weak fluorescence. With no infrared cut filter, the monochrome CCD can capture images in the near-infrared wavelength which also makes it suitable for live-cell imaging.
- Cooled CCD
Even when a CCD is not being exposed to any light, dark current signals are being generated and create unwanted noise in an image. This noise is largely temperature dependent, increasing as a CCD gets warmer. Cooling the CCD can reduce dark current and enable high-sensitivity capture with less noise. This type of camera is suitable for observing weak light, such as during darkfield and fluorescence observation.

Latest developments in Microscope technology 4-part guide / Click here to download

For Your Support
Request demo
Price request
Trial unit request
Free sample testing

[New Model]Streamline imaging and analysis with a single platform BZ-X800

Catalog

Back to top

For details, please download the catalog.

Download