Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started
  1. Home
  2. Microscope Glossary
  3. Partial illumination

Partial illumination

OPTICAL ILLUMINATION TECHNIQUE
- ADJUSTABLE-ANGLE LIGHTING

When viewing targets with textured surfaces, sometimes standard ring illumination cannot adequately capture the details on the surface.Light must be reflected off of a target at a shallow angle in order to enhance the texture.
KEYENCE’s VHX Digital Microscope Series is equipped with a Light Shift function that controls the direction of the light, adjusting between full and partial illumination.An adjustable illumination adapter can be attached to the lens to allow for the angle of the light exiting the lens to be changed.

Full illumination. All light fibers at the tip of the lens turn on. Partial illumination. Only one-fourth of the light fibers at the tip of the lens on, enhancing surface details. Adjustable illumination image samples.