Safety Light Curtain Selection Website

Simply enter your application information below and a product expert will email you a recommended parts list.

* Only supported within the United States

List of required light curtain components. / Easier than using the phone!

Select desired features below!

STEP1 Select the type of main unit.
Select the GL-R Series and move to the next step

Standard type
GL-R Series

  • Robust with no need for additional protection
  • High power for demanding environments
  • Maximum operating distance: 15m
Select the GL-S Series and move to the next step

Slim & flat
GL-S Series

  • Compact for tight spaces
  • Pre-installed mounting brackets
  • Maximum operating distance: 2m

check

The GL-R Series meets most of the needs of our customers.
Select the GL-S Series if you require a more compact type.