Height measurement products
Height is measured by detecting the position of an object’s top surface. For objects with no fixed bottom surfaces, measurements are performed using two sensors, with the height calculated as the difference between the measurement values.
Indentation height measurement
Contact-type Displacement Sensor
GT2 Series
- 1 μm precision and IP67G environmental resistance
- 29 sensor lineup caters to any equipment and installation
Fully seated height measurement
Image-Based Laser Sensor
IX Series
- Simultaneous measurement of multiple selected points
- Camera detects targets even when misaligned
Component placement height measurement
Reflective Laser Displacement Sensor
IL Series
- Extensive lineup that covers ranges from 20 mm to 3.5 m (0.79" to 11.5')
- Not influenced by color or gloss
Cap tightening height measurement
Thrubeam Laser Displacement Sensor
IG Series
- Precise detection of edge position
- Measurement of transparent targets is possible