Incorrect seating measurement products
These sensors detect incorrect seating of a part by evaluating the difference between two points, one on the object and the other on the reference plane.
Normally, two sensors are used for this purpose, but KEYENCE also offers solutions that use only one.
Image-Based Laser Sensor
IX Series
- Simultaneous measurement of multiple selected points
- Camera detects targets even when misaligned
Seating measurement after assembly
Contact-type Displacement Sensor
GT2 Series
- 1 μm precision and IP67G environmental resistance
- 29 sensor lineup caters to any equipment and installation
Incorrect cap seating detection
Reflective Laser Displacement Sensor
IL Series
- Extensive lineup that covers ranges from 20 mm to 3.5 m (0.79" to 11.5')
- Not influenced by color or gloss
Incorrect component placement detection
Thrubeam Laser Displacement Sensor
IG Series
- Precise detection of edge position
- Measurement of transparent targets is possible