Stroke measurement products

The sensors here measure the target’s stroke.

Processing machine stroke management

Contact-type Displacement Sensor GT2 Series

Contact-type Displacement Sensor
GT2 Series

  • 1 μm precision and IP67G environmental resistance
  • Measures up to a stroke length of 50 mm (1.97") with a wide variety of sensor heads
Measurement range
0 to 50 mm (0 to 1.97")
0 to 50 mm (0 to 1.97")

Traverser stroke inspection

Reflective Laser Displacement Sensor IL Series

Reflective Laser Displacement Sensor
IL Series

  • Extensive lineup that covers ranges from 20 mm to 3.5 m (0.79" to 11.5')
  • Not influenced by color or gloss
Measurement range
20 to 3500 mm (0.79" to 137.80")
20 to 3500 mm (0.79" to 137.80")

Applicator stroke inspection

High-speed, High-accuracy Digital Inductive Displacement Sensor EX-V Series

High-speed, High-accuracy Digital Inductive Displacement Sensor
EX-V Series

  • Ultra-high-speed sampling (40000 times/second)
  • Stable measurement under any conditions, including oily and dusty environments
Measurement range
0 to 10 mm (0 to 0.39")
0 to 10 mm (0 to 0.39")