Tilt/parallelism measurement products
The sensors introduced here measure the target’s tilt or parallelism. The difference between the maximum and minimum measurements is the tilt or parallelism.
Tilt measurement after assembly
Contact-type Displacement Sensor
GT2 Series
- 1 μm precision and IP67G environmental resistance
- Easy calculation and result display with amplifiers. Compatible with various communication networks
Stage parallelism measurement
Reflective Laser Displacement Sensor
IL Series
- Extensive lineup that covers ranges from 20 mm to 3.5 m (0.79" to 11.5')
- Not influenced by color or gloss
Thrubeam Laser Displacement Sensor
IG Series
- Precise detection of edge position
- Measurement of transparent targets is possible
High-speed, High-accuracy Digital Inductive Displacement Sensor
EX-V Series
- Ultra-high-speed sampling (40000 times/second)
- Stable measurement under any conditions, including oily and dusty environments