Metal Part QR Code Detection
Industry
Metals industry
Advantages
Traceability
Detection details
Sensors are used to detect QR codes inscribed on parts, helping to enable product traceability.

Judgment details

  • OK
    OK
  • NG
    NG

Key installation points

With conventional sensors, it was difficult to detect metal cylindrical targets, but such difference checks can be performed easily with the IV2 Series because it captures images of the entire surface of the target.
Furthermore, the OK/NG image history can be saved together with the date and time.