Video Player is loading.
Current Time 0:00
/
Duration 0:00
Loaded: 0%
0:00
Stream Type LIVE
Remaining Time -0:00
 
1x
  • 2x
  • 1.75x
  • 1.5x
  • 1.25x
  • 1x, selected
  • 0.75x
  • 0.5x
  • Chapters
  • descriptions off, selected
  • captions settings, opens captions settings dialog
  • captions off, selected

      This is a modal window.

      Beginning of dialog window. Escape will cancel and close the window.

      Text
      Text Background
      Caption Area Background
      Font Size
      Text Edge Style
      Font Family

      End of dialog window.

      This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.

      Bin picking of screws

      The built-in high-speed processor enables quick execution of 3D search algorithms to dramatically shorten takt time compared to standard 3D vision for robots.

      Download
      Simplifying R&D with DAQ
      tcm:26-2015743-64