America

About software updates

Print Page

Major Changes/Revision History

[Changes from 4.63 to 4.64]

2. Bug Fixes

  • Fixed a bug where the measurements for the DXF-exported graphics were indicated in inches.
  • Fixed a bug where the image and result frame shown on the screen sometimes do not immediately correspond to each other when the result of positioning search is displayed on the IM-6145.
  • Fixed a bug where a value greater than -1° but less than 0° could not be correctly output when the angle display format was in a sexagesimal system and a value for CSV output was in the fixed-length format.

[Changes from 4.62 to 4.63]

1. Added Functions

  • Function for switching the language added.
    (Korean/Thai/Spanish)

2. Error Corrections

  • Error where "确定" was shown instead of "OK" on the preview display during multiple batch measurements on the simplified Chinese edition corrected.

[Changes from 4.60 to 4.62]

1. Added Functions

  • Function for switching the language added.
    (Japanese/English/German/French/Italian/simplified Chinese/traditional Chinese)
  • CP and CPK calculations for geometric dimension and tolerance changed.

[Changes from 4.52 to 4.60]

1. Added Functions

  • X stage position changed to the center when making a new normal measurement on the IM-6120/6125/6225/6225T.
  • Function added for changing the X stage position when editing the measurement settings data of a normal measurement.
  • Function added for aligning the display orientation of the measurement result with the reference element on the preview display during IM-6225T height measurements.
  • Deleting/editing data added to the items that are restricted by a password in the security settings.
  • Function added that makes it possible to set the lot number, serial counter, and name as required input in multi measurement mode.
  • Function for overlapping CAD data added.
  • Folder path display changed to omit the drive name or the network address name.

2. Error Corrections

  • Error where the software would freeze during measurements using point elements (Point on line, Point on Arc, Corner Arc, and Chamfer) corrected.
  • Error where it was impossible to change the IM-user password corrected.
  • Error where the software would freeze after updating to IM-6000 version 4.0 or later corrected.
  • Error where the software would sometimes be forced to exit when a layer that had been set with the Z stage position at the upper limit is present corrected.
  • Error where the unit was not displayed with Display Difference Value for Pitch width of line, Pitch width of circular angle, and Area corrected.
  • Error where a different item was set as the target and then not displayed on the [Batch tolerance settings] screen when [Final partial cumulative pitch deviation] was cleared as the judgment target during partial cumulative pitch deviation measurements corrected.
  • Error where cumulative pitch deviation and partial cumulative pitch deviation were not sorted correctly when the "Display results in the descending order of errors" check box was selected has been corrected.

[Changes from 4.14 to 4.52]

1. Added Functions

  • Support added for the IM-6225T.
  • Function for setting the alert threshold for the tolerance settings added.
  • Angle measurement added to the automatic measurement mode.
  • Display Difference Value added to the switch result display function.
  • Message box that displays the cause of failures added.

[Changes from 4.11 to 4.14]

2. Bug Fixes

  • Fixed a bug where errors in measurement results became larger (0.5 to less than 10 μm) when performing measurement in high-precision measurement mode using positioning search with the IM-6140/IM-6145 connected.

[Changes from 4.04 to 4.11]

1. Added functions

  • Added display language switch function.
    (Japanese/English/German/French/Spanish/Simplified Chinese/Traditional Chinese/Korean/Thai)

2. Bug Fixes

  • Fixed a bug where the shortcut menu was not displayed even when right-clicking the reference dialog box for the folder in the folder settings.

[Changes from 4.03 to 4.04]

2. Bug Fixes

  • Fixed a bug there the center line between non-parallel edges could not be extracted correctly when edge extraction parameter automatic adjustment was enabled for the center line of the element tool

[Changed from 3.45 to 4.03]

1. Added functions

  • IM-6125/IM-6145/IM-6225 support
  • Updated the adjustment contents of edge extraction parameter automatic adjustment
  • Added a multi-edge detection function to edge extraction parameter automatic adjustment
  • Added a function to prioritize continuous edge points for edge extraction parameters
  • Added a function to remove isolated points for edge extraction parameter
  • Changed the detection threshold value for inspection of sink marks and flash
  • Added Auto Measurement Mode
  • Added automatic measurement elements for the application tool
  • Added the CSV automatic saving format setting function
  • Added the one-side tolerance setting function for the contour profile elements
  • Added the contour line emphasis display function
  • Changed the pattern search default setting to "Accuracy priority"
  • Added a display/hide switch function to the units for length
  • Added a display/hide switch function to the serial number
  • Added batch restriction for options, folder settings, CSV saving destination setting to the restriction items in the security settings
  • Added the Q-DAS output setting function
  • Added a function to confirm results before output for the multi measurement mode
  • Added account and password settings to the folder setting function

[Changed from 3.40 to 3.45]

2. Bug Fixes

  • Fixed a bug where the thread tolerance table was not referable in languages that use a comma as a decimal point
  • Fixed a bug where the German help window for the base coordinates was displayed in English
  • Fixed a bug where the next-day statistical data was not extracted when the date was changed during measurement and data saving
  • Fixed a bug where the φ symbol was displayed in the roundness preview
  • Fixed a bug where measurement execution could fail in measurement setting mode when the tolerance for the contour profile was reduced using CAD import

Close Window

Back to top