Fluorescent Lamp Lighting

CV-R/CA-R series

[Discontinued product]

This product has been discontinued.

To contact us:
Select Language




Lighting method

Inverted high-frequency lighting (25 to 35 KHz)

Luminescent color of lamp

N-EX (daylight white color)

Dimension of lamp

Outside diameter: ø80 mm ø3.15"
Inside diameter: ø56 mm ø2.21"

Outside diameter: ø200 mm ø7.88"
Inside diameter: ø176 mm ø6.93"

Lamp life

Approx 2,000 hours average*2

Approx 1,500 hours average*2

Model of replacement lamp


OP-51495 (2 pcs)


Power voltage

24 VDC ±10%

Power consumption

0.7 A

1.5 A

Environmental resistance

Operating temperature range

5 to 50°C 41 to 122°F

5 to 40°C 41 to 104°F

Operating ambient humidity

35 to 90% (No condensation)


Illumination unit

Approx 150 g

Approx 300 g


Approx 650 g
(Including cable)

Approx 900 g
(Including cable)

*1 See the pages starting at page 803 for the CE-compliant models.
*2 The lamp life refers to the average time it takes for the illumination intensity to drop
to 70% of the initial illumination intensity when the lamp is illuminated
continuously in a vibration free environment with an ambient temperature of 25°C 77°F
. Note that the life may be shorter according to the conditions of the use
The initial illumination intensity refers to the illumination intensity measured at the
moment when the lamp, being in mint condition, is turned on for the first time.


Latest / Most Downloaded

    • General Catalog Request
    • Trade Shows and Exhibitions
    • eNews Subscribe

    More Series In Vision Systems

    Types In Vision / Auto ID

    Vision / Auto ID