Customizable Vision System

XG-7000 series

System configuration/Product Lineup

A communication interface that anyone can use, there is no need to select the user

System Configuration - Interface

XG-7000

XG-7000

Product Lineup - Product Configuration / Option

XG-7702(P)/XG-7502(P)/XG-7002(P)

[Controllers]

High-speed, high-capacity controller
(supports all area cameras up to 5 Megapixel)  
XG-7702(P)

High-speed controller
(supports all area cameras up to 2 Megapixel)  
XG-7502(P)

Standard controller
(supports all area cameras up to 310K)  
XG-7002(P)

[Expansion unit]

Camera expansion module
XG-E700

XG-E700

LED light control expansion module CA-DC21E

CA-DC21E

CC-Link module CA-NCL10E

CA-NCL10E

[Area Camera]

area camera

11x high-speed, 5 megapixel camera
XG-H500C (color)
XG-H500M (Monochrome)

7x high-speed, 2 megapixel camera
XG-H200C (color)
XG-H200M (Monochrome)

7x high-speed, 310,000 pixel camera
XG-H035C (color)
XG-H035M (Monochrome)

2 megapixel camera
XG-200C (color)
XG-200M (Monochrome)

310,000 pixel camera
XG-035C (color)
XG-035M
(Monochrome)

area camera

Ultra-compact, 2 megapixel camera
XG-S200C (color)
XG-S200M (Monochrome)

Ultra-compact, 310,000 pixel camera
XG-S035C (color)
XG-S035M (Monochrome)

[Others]

Handheld controller
OP-84231
OP-84236(blank)

OP-84231/OP-84236(blank)

Touch screen
CA-MP120T

CA-MP120T

CA-MP120T stand
OP-87262

OP-87262

Image processing system integration software
XG-H7NE2

XG-H7NE2

[Option]

Camera Cable

Camera cables/List of supported connection of camera cables

Amplifier for extension cables
CA-CHX10U
(for high-speed cameras)

CA-CHX10U

Camera cables may be extended up to 30 m.

The dedicated extension cable is necessary in order to connect an amplifier to a camera or between two amplifiers.

CA-MP120T Accessories
OP-87258 (3 m touch panel RS-232C cable)
OP-87259 (10 m touch panel RS-232C cable)

Monitor cable
OP-66842 (3 m)
OP-87055 (10 m)

OP-66842/OP-87055

*A RGB monitor cable and touch panel RS-232C cable are required when using the CA-MP120T.

Handheld controller junction cable
OP-87260 (3 m)
OP-87261 (10 m)

*Junction cables are required when plugging a handheld controller into the CA-MP120T.

1Gbps Ethernet cable
OP-66843 (3 m)

OP-66843

USB cable
OP-66844 (2 m)

OP-66844

RS-232C communication cable
OP-26487 (2.5 m)

OP-26487

Parallel I/O cable
OP-51657 (3 m)

OP-51657

Communication cable
conversion connector
OP-26486: 9 pins
OP-26485: 25 pins
For 9-pin SYSMAC: OP-84384
For 9-pin MELSEC: OP-86930

Communication cable conversion connector

Industrial SD card
CA-SD4G: 4GB (SDHC)
CA-SD1G: 1GB
OP-87133: 512MB

Industrial SD card

VISION LIBRARY

  • KEYENCE Information Network - XG-8000 Image Processing System
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Vision Systems

Types In Vision / Auto ID

Vision / Auto ID