LED Lighting Vision System Peripheral Equipment CA-D Series
Multi-angle Lights (Ring/Square) Combines the principals of ring, dome and low angle light sources into one light.
CA-DRxM/CA-DQWxM
Uniform illumination equivalent to dome lighting
When the LWD is far
When the light to target distance is far, the multi-angled, diffused light is applied across the entire target. This creates a uniform illumination effect without irregularities similar to using a dome light source.
Edge enhancement illumination equivalent to low angle lighting
When the LWD is close
When the light to target distance is short, the light emitted at a shallow angle reflects directly back to the camera. This causes the edges of the target to be highlighted, creating an effect similar to using a low angle light source.