Radar Level Sensor FR Series

  • Short and long range models (up to 15 m 49.2′)
  • Unaffected by harsh environmental conditions
  • Detects any target (oils, powders, chemicals, etc.)

Versatile Lineup

Includes a variety of level sensor model options to meet the needs of any application.

Chemical Model / Sanitary Model / Explosion Proof Model / Outdoor Model

Non-Contact Detection

RADAR level sensing technology allows for accurate detection of any liquid or powder in any environment.

Simple Operation

Easily understand liquid/powder level status with the built-in display and bright, customizable indicator lights.

Remote Access

Monitor and remotely program the level sensor over Wi-Fi with laptop or mobile.

Mount Anywhere

With RADAR level sensing technology, obstructions in tanks or silos are ignored.

Maintenance Free

Durable design eliminates the need for routine maintenance.

Network Compatibility

Variety of ways to view data, including 5 digital outputs, 4-20mA analog, & IO Link.

Level Sensing Applications

Dispensers

Ingredient Tanks

Wastewater Treatment

Coolant Tanks

Release Agent Tanks

Learn more in the catalog