To use all available functions on this website, JavaScript must be enabled in your browser.
1-888-539-3623
Huge reduction of maintenance time
As compared to a laser scan micrometer, there is no motor to introduce wear and with a long lifespan LED, minimal maintenance is required.
Stable measurements in harsh Environments
The effects of water, dust, and oil mist on the measurement value are eliminated
Extreme resistance to shock and temperature drift
Revolutionary design eliminates the influence of shock and temperature fluctuations on the measurement value.