Same-day shipping NEW AI-Powered Code Reader SR-X Series Read any code anywhere!

Three lighting patterns and built-in AI provide stable reading of everything from labels to difficult-to-read DPMs

Barcode
2D code
Composite codes
Cast surface
Stainless steel
Hairline
Labels
Cylinder
Black resin
Dirty codes
PCBs

[Web Tools] Easy setup and analysis from a web browser

Web Navigator / Web Traceability Tool / Web Multi Monitor

Compatibility with various communication protocols

  • EtherNet/IP®
  • PROFINET

USB keyboard / USB COM / RS-232C / PLC link / TCP/IP / FTP

NEW

AI-Powered Code Reader SR-X Series

Replacement made easy!

  • Compact design, 72% less volume than conventional models
  • IP67 enclosure rating
  • Auto-focus function: Min 32 mm 1.26" to Max 1000 mm 39.37"
  • Automatic tuning function
Highly requested compact, IP67-rated design

Download the catalog for more product information.
For specific questions or concerns about delivery speeds, feel free to reach out to us by clicking the Contact button below.