To use all available functions on this website, JavaScript must be enabled in your browser.
1-888-539-3623
Do You Have A Difficult Sensing Application?
The LR-T series is unaffected by target surface, color, or shape, making it the ultimate choice for detection stability.
New Product: CV-X200 Series Machine Vision System
Supports connection with 21 megapixel cameras and new image preprocessing filters.
Introducing the NEW Pencil Head for High Accuracy Contact Measurement
The new model for the GT2 series contains the same high accuracy technology in a slim body with increased durability.
Instantly Observe Any Object Entirely in Focus with the VHX-5000 Digital Microscope
Faster, easier to use, sharper images, and more accurate measurements.
The New Standard for Industrial Inkjet Printing - Equipped with Auto-shower Cleaning!
The MK-U6000 Series can reduce costly shutdowns and eliminate confusing maintenance routines. Self-cleaning is performed with the touch of a button. Intuitive user menus were designed to keep programming and maintenance to a minimum.
Quantify height, shape, contour, and roughness on areas up to 200 mm x 100 mm!
Revolutionary Non-contact Measurement! Fast Three-dimensional Analysis over a Wide Area up to 200 mm × 100 mm in Size!
NEW Instant Measurement System – KEYENCE Continues to Make Your Job Easier!
With truly automatic programming and versatile programmable lighting, the IM Series takes the next step in providing Inspection for Everyone.
MD-X Series Laser Marker: High Power, High Precision
Unique KEYENCE technology combines the advantages of YVO4 and FIBER lasers in one marking system. 13 Watt and 25 Watt systems available to match your unique marking needs.
LumiTrax™ Function - Makes the Impossible Possible and the Possible More Robust
The LumiTrax™ function is a fusion of new high speed cameras and intelligent lighting with a one-of-a-kind image processing algorithm. Shape and texture images can be created from directional lighting bringing out features that were previously impossible to inspect with traditional area cameras.
NEW Powerful Autofocus Code Reader Makes Setup Simple
With just the push of a button, the SR-1000 Series of 1D and 2D code readers can easily read even DPM codes – a conventionally difficult process.
NEW Ultra-compact 1D and 2D Code Reader with Improved Reading Algorithms
The new SR-700 is equipped with an advanced reading algorithm yet is enclosed in an ultra-compact body, allowing it to solve a large variety of difficult applications. Due to its advanced processing abilities, it can accurately read codes that are dirty, tilted, or move at high speeds.