To use all available functions on this website, JavaScript must be enabled in your browser.
1-888-539-3623
VK-X250
Laser microscopes can perform non-contact profile, roughness, and film thickness measurements with nanometer-level resolution on any material or shape.
By combining white light with a laser light source, LSCMs are able to scan a surface and collect both an optical image and high-resolution surface data. Nanometer-level heights can be measured by analyzing the intensity of the returned laser light relative to the z-position of the laser.
Conventional 3D measurement systems, such as contact profilers and interferometers can damage the material being measured or are unable to provide data on certain materials and surfaces. These devices can also be costly, time-consuming to operate, and difficult to use.
Simply place your sample on the stage, click measure, and the VK-X250 will automatically scan and measure your sample. Our advanced analysis software will automatically analyze the data and recommend key roughness parameters to evaluate.
No Restrictions on Objects
High-resolution Imaging
Automatically Compare and Analyze Multiple Surfaces
Easy and Accurate Measurements Over a Wide Area
KEYENCE has been an industry leader in sensing technology since 1974. KEYENCE's direct sales team visits customers with live demo equipment to find the best possible solution for all applications.
Learn more about the VK Series 3D Surface Measurement System!
If you do not have an account, please create one now. You will only need to do this once.
Create an account now for unlimited instant access to all KEYENCE site resources in the future.
+93 Afghanistan +355 Albania +213 Algeria +684 American Samoa +376 Andorra +244 Angola +268 Antigua and Barbuda +54 Argentina +374 Armenia +61 Australia +43 Austria +994 Azerbaijan +242 Bahamas +973 Bahrain +880 Bangladesh +246 Barbados +375 Belarus +32 Belgium +501 Belize +229 Benin +441 Bermuda +975 Bhutan +591 Bolivia +387 Bosnia and Herzegovina +267 Botswana +55 Brazil +673 Brunei +359 Bulgaria +226 Burkina Faso +257 Burundi +855 Cambodia +237 Cameroon +1 Canada +238 Cape Verde +236 Central Africa +235 Chad +56 Chile +86 China +57 Colombia +269 Comoros +243 Congo, Democratic Republic of +506 Costa Rica +385 Croatia +53 Cuba +357 Cyprus +420 Czech Republic +45 Denmark +253 Djibouti +767 Dominica +809 Dominican Republic +670 East Timor +593 Ecuador +20 Egypt +503 El Salvador +240 Equatorial Guinea +291 Eritrea +372 Estonia +251 Ethiopia +691 Federated States of Micronesia +679 Fiji +358 Finland +33 France +594 French Guiana +241 Gabon +220 Gambia +995 Georgia +49 Germany +233 Ghana +30 Greece +473 Grenada +502 Guatemala +224 Guinea +245 Guinea Bissau +592 Guyana +509 Haiti +504 Honduras +852 Hong Kong +36 Hungary +354 Iceland +91 India +62 Indonesia +98 Iran +964 Iraq +353 Ireland +972 Israel +39 Italy +225 Ivory Coast +876 Jamaica +81 Japan +962 Jordan +7 Kazakhstan +254 Kenya +686 Kiribati +82 Korea +965 Kuwait +996 Kyrgyz +856 Laos +371 Latvia +961 Lebanon +266 Lesotho +231 Liberia +218 Libya +423 Liechtenstein +370 Lithuania +352 Luxembourg +853 Macau +389 Macedonia +261 Madagascar +265 Malawi +60 Malaysia +960 Maldives +223 Mali +356 Malta +692 Marshall Islands +222 Mauritania +230 Mauritius +52 Mexico +373 Moldova +377 Monaco +976 Mongolia +382 Montenegro +212 Morocco +258 Mozambique +95 Myanmar +264 Namibia +674 Nauru +977 Nepal +31 Netherlands +64 New Zealand +505 Nicaragua +227 Niger +234 Nigeria +850 North Korea +47 Norway +968 Oman +92 Pakistan +680 Palau +507 Panama +675 Papua New Guinea +595 Paraguay +51 Peru +63 Philippines +48 Poland +351 Portugal +787 Puerto Rico +974 Qatar +242 Republic of Congo +383 Republic of Kosovo +40 Romania +7 Russia +250 Rwanda +758 Saint Lucia +685 Samoa +378 San Marino +239 Sao Tome and Principe +966 Saudi Arabia +221 Senegal +381 Serbia +248 Seychelles +232 Sierra Leone +65 Singapore +421 Slovakia +386 Slovenia +677 Solomon Islands +252 Somalia +27 South Africa +34 Spain +94 Sri Lanka +869 St.Christopher and Nevis +784 St.Vincent and the Grenadines +249 Sudan +597 Suriname +268 Swaziland +46 Sweden +41 Switzerland +963 Syria +886 Taiwan R.O.C. +992 Tajikistan +255 Tanzania +66 Thailand +228 Togo +676 Tonga +868 Trinidad and Tobago +216 Tunisia +90 Turkey +993 Turkmenistan +688 Tuvalu +256 Uganda +380 Ukraine +971 United Arab Emirates +44 United Kingdom +1 United States +598 Uruguay +998 Uzbekistan +678 Vanuatu +39 Vatican City +58 Venezuela +84 Vietnam +967 Yemen +260 Zambia +263 Zimbabwe