• BARCODE VERIFICATION

    • Support for several industry standards
    • Easy setup regardless of experience level
    • Industry-leading barcode reading performance
    • On-site consultation, demonstration, and support available
  • Verification according to standard-specific criteria

    KEYENCE barcode readers offer a code verification function for tasks with growing importance, including ensuring reading stability in later processes and offering support for print quality control requests from suppliers. Complying with several industry standards, this function verifies both 2D codes and 1D barcodes. This function can be used for both offline and inline production.

  • Check reading stability with numerical values

    Rather than confirming whether reading was possible or not, KEYENCE barcode readers can check a code’s quality using a scale of 1 to 100. The marking quality degradation is analyzed and utilized for predictive maintenance such as feedback on the marking process to prevent reading errors from occurring.

  • Supported Standards

    • ISO/IEC 15416
    • ISO/IEC 15415
    • ISO/IEC TR 29158 (AIM-DPM-1-2006)
    • ISO/IEC 16022
    • SAE AS9132
    • SEMI T10-0701

Sign in to learn more about the details of barcode verification!
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
Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.