KEYENCE BT-A800: The Biggest Screen

More Space for ERP & WMS Applications

Introduction

The KEYENCE BT-A800 handheld mobile computer has a 5.5" display, with 1.6x the screen area of a conventional 4.3" screen. That means more space for ERP & WMS applications, whether they run as web pages, Androidâ„¢ apps, terminal emulation, or remote desktop, so operators see more of the pick list at once and scroll less.

Frequently Asked Questions (FAQ)

  • Which ERP and WMS software is compatible with the KEYENCE BT-A800?

    The KEYENCE BT-A800 is designed to work with virtually any ERP or WMS*. It connects through the four integration methods warehouses and plants already use: web pages, Android apps, terminal emulation, and remote desktop.

    *Exact requirements depend on each application’s supported Android version and device specifications, and the KEYENCE Mobile Computing Solutions team can confirm compatibility with your system before you deploy.

  • How do I connect a rugged Android handheld to my WMS or ERP?

    The BT-A800 supports four integration methods:

    • Web Pages: browser-based ERP and WMS
    • Android Apps: vendor or custom apps
    • Terminal Emulation: green-screen hosts like AS/400 and IBM i
    • Remote Desktop: Windows® applications

    Building your own application? KEYENCE provides a free SDK for custom development.

  • Why does screen size matter on a warehouse handheld?

    A bigger screen gives you more room for text and menus. The BT-A800’s 5.5" display has 1.6× the screen area of a 4.3" screen, so software screens can show larger, easier-to-read text, more menu options, and more input fields at once. Operators spend less time scrolling between screens and find what they need faster.

  • Can we still use terminal emulation when we move to Android?

    Yes. The KEYENCE BT-A800 supports terminal emulation, so your existing green-screen application on AS/400, IBM i, or other Telnet hosts can move to Android without rewriting the host application. The BT-A800 is certified with third-party Telnet clients, including Ivanti® Velocity TE and StayLinked® SmartTE.

  • Web Pages

  • Android Apps

  • Terminal Emulation

  • Remote Desktop

Android is a trademark of Google LLC. Windows is a trademark of the Microsoft group of companies. IBM, IBM i, and AS/400 are trademarks of International Business Machines Corporation. Ivanti and Velocity are trademarks of Ivanti, Inc. and/or its affiliates. StayLinked and SmartTE are trademarks of StayLinked Corporation. All other trademarks are the property of their respective owners.

RECOMMENDED ITEMS

BT-A800 Series Handheld Computer Catalog

BT-A800 Series Handheld Computer Catalog
  • [File type]PDF:5.28MB

Handheld Computer BT-A800 Series 5.5 inch Large Screen, Yet Ultra-Rugged -Large Screen & Rugged edition- (Leaflet)

Handheld Computer BT-A800 Series 5.5 inch Large Screen, Yet Ultra-Rugged -Large Screen & Rugged edition- (Leaflet)
  • [File type]PDF:674KB

Register or sign in to continue with your download

Scan with WeChat to log in

WeChat QR code

Loading

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.