• High-Accuracy Contact Sensors

    • High accuracy and repeatability
    • Tough & rugged construction
    • Easy to use with direct support
    • Multiple communication protocols supported, such as Ethernet/IP® and Profinet
  • Door Beam Deformation Check

  • Dimensional Measurement During Machining

  • Double Feed Detection

  • Board Assembly Check

  • Tough, Accurate, and Easy Contact Sensors

    Highly accurate and built to last, KEYENCE GT2-series contact sensors can be easily added to any process. With the Scale Shot System II, these contact sensors deliver the highest accuracy in their class with no tracking errors during high-speed movement. 

    The GT2-series contact sensors are also rated to last over 200 million cycles without any maintenance and boast a NEMA Type 13/IP67G environmental rating, meaning the sensors can withstand harsh manufacturing environments. 

  • GT2 Monitor Software is Available for Quick and Easy Data Analysis

Learn more about how KEYENCE contact sensors will improve production at your facility!
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
Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.