Highly
accurate and built to last, KEYENCE GT2-series differential
transformers can be easily added to any process. With the Scale
Shot System II, these differential transformers deliver the highest
accuracy in their class with no tracking errors during high-speed
movement.Â
The GT2-series differential
transformers are also rated to last over 200 million cycles without
any maintenance and boast a NEMA Type 13/IP67G environmental
rating, meaning the sensors can withstand harsh manufacturing
environments.Â